How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | LQ1: | 6.34 in |
| T: | 1.625 | AJ: | 7.25 |
| BF: | 0.53 | RQ: | 5.81 in |
| B: | 8.75 | Center Distance (in): | 3.25 in |
| AK: | 8.5 | J: | 7.5 in |
| V: | 2.756 in | D: | 3.5 |
| I: | 5.02 in | AG: | 7.88 |
| C: | 9.38 in | BE1: | 0.5 in |
| AE2: | 0.29 | F: | 4 |
| BD: | 9 | AE1: | 0.54 |
| AD: | 7.04 |
Technical Specifications
| Bore Code: | 26 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 2574 |
| Output Shaft Assembly Code: | H1 | Output Diameter (in): | 1.625 in |
| Input RPM: | 1,750 | Output Shaft Direction: | H1 |
| Gear Type: | Worm | Input Bore (C Face): | 1.125 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Product Type: | Right Angle | Ratio: | 80:1 |
| Reducer: | Worm - Right Angle | Assembly: | HMQ-H1 |
| Ratio Range: | 80:1 | Series Code: | GR |
| Motor Frame Size: | 180 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input HP @ 1750 RPM: | 1.03 | Shaft Seal Material: | Viton |
| Output RPM: | 21 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Model Code: | HMQ832 | Input Style: | C-Face Quill |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 3.25 | Output Torque Rating (in-lb): | 2000 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

