How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BF: | 0.53 |
| AD: | 7.04 | T: | 1.188 |
| LQ1: | 6.75 in | AG: | 7.88 |
| D: | 3.5 | V: | 2.756 in |
| F: | 4 | I: | 5.02 in |
| AE2: | 0.29 | AE1: | 0.54 |
| BD: | 9 | C: | 9.38 in |
| BE1: | 0.5 in | G: | 2 |
| J: | 7.5 in | AJ: | 7.25 |
| B: | 8.75 | RQ: | 6.25 in |
| Center Distance (in): | 3.25 in |
Technical Specifications
| Series Code: | GR | Thrust Rating - output shaft: | 1605 |
| Ratio Range: | 5:1 | Service Factor: | 1 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Bore Code: | 19 | Motor Frame Size: | 210 |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.375 |
| Output Diameter (in): | 1.188 in | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | H1 | Model Code: | HMQ832 |
| Input Keyway (C Face): | 5/16 X 5/32 | Ratio: | 5:1 |
| Center Distance (in): | 3.25 | Output Shaft Assembly Code: | H1 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-H1 | Output Key: | 1/4 X 2.50 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output RPM: | 350 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 11.92 | Output Torque Rating (in-lb): | 2033 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

