Grove Gear W8320599.24 - HMQ832-10-H1-210-24
Part #:W8320599.24
Catalog #:HMQ832-10-H1-210-24
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 7.5 in | F: | 4 |
| D: | 3.5 | T: | 1.5 |
| I: | 5.02 in | RQ: | 6.25 in |
| AE1: | 0.54 | B: | 8.75 |
| BE1: | 0.5 in | BF: | 0.53 |
| AD: | 7.04 | AE2: | 0.29 |
| AK: | 8.5 | Center Distance (in): | 3.25 in |
| AG: | 7.88 | V: | 2.756 in |
| C: | 9.38 in | AJ: | 7.25 |
| LQ1: | 6.75 in | G: | 2 |
| BD: | 9 |
Technical Specifications
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Bore Code: | 24 |
| Motor Frame Size: | 210 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway (C Face): | 5/16 X 5/32 | Input Bore (C Face): | 1.375 |
| Output Shaft Direction: | H1 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | H1 | Thrust Rating - output shaft: | 2026 |
| Input HP @ 1750 RPM: | 8.092 | Output Diameter (in): | 1.5 in |
| Series Code: | GR | Output Key: | 3/8 X 3.00 |
| Model Code: | HMQ832 | Ratio Range: | 10:1 |
| Ratio: | 10:1 | Output RPM: | 175 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Assembly: | HMQ-H1 | Service Factor: | 1 |
| Center Distance (in): | 3.25 | Output Torque Rating (in-lb): | 2700 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

