Grove Gear W8320599.27 - HMQ832-10-H1-210-27
Part #:W8320599.27
Catalog #:HMQ832-10-H1-210-27
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 6.25 in | G: | 2 |
| BF: | 0.53 | AJ: | 7.25 |
| LQ1: | 6.75 in | AK: | 8.5 |
| J: | 7.5 in | BD: | 9 |
| I: | 5.02 in | AE1: | 0.54 |
| AE2: | 0.29 | T: | 1.688 |
| Center Distance (in): | 3.25 in | BE1: | 0.5 in |
| C: | 9.38 in | F: | 4 |
| B: | 8.75 | AD: | 7.04 |
| AG: | 7.88 | D: | 3.5 |
| V: | 2.756 in |
Technical Specifications
| Motor Frame Size: | 210 | Output RPM: | 175 |
| Bore Code: | 27 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Bore (C Face): | 1.375 | Output Shaft Direction: | H1 |
| Ratio: | 10:1 | Output Shaft Assembly Code: | H1 |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Input Keyway (C Face): | 5/16 X 5/32 | Housing Material: | Cast Iron |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Series: | GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 8.092 |
| Shaft Seal Material: | Viton | Ratio Range: | 10:1 |
| Reducer: | Worm - Right Angle | Assembly: | HMQ-H1 |
| Thrust Rating - output shaft: | 2026 | Series Code: | GR |
| Model Code: | HMQ832 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.688 in |
| Center Distance (in): | 3.25 | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 2700 in/lbs |

