How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AJ: | 7.25 |
| AD: | 7.04 | BE1: | 0.5 in |
| RQ: | 6.25 in | T: | 1.625 |
| AE2: | 0.29 | V: | 2.756 in |
| C: | 9.38 in | F: | 4 |
| J: | 7.5 in | Center Distance (in): | 3.25 in |
| I: | 5.02 in | AK: | 8.5 |
| G: | 2 | AE1: | 0.54 |
| D: | 3.5 | BD: | 9 |
| B: | 8.75 | LQ1: | 6.75 in |
| AG: | 7.88 |
Technical Specifications
| Series Code: | GR | No. of Gear Reductions: | Single |
| Model Code: | HMQ832 | Product Type: | Right Angle |
| Ratio Range: | 15:1 | Input HP @ 1750 RPM: | 6.127 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Assembly: | HMQ-H1 | Output Shaft Direction: | H1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.625 in |
| Center Distance (in): | 3.25 | Input Style: | C-Face Quill |
| Output RPM: | 116 | Ratio: | 15:1 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2490 |
| Output Key: | 3/8 X 3.00 | Input Bore (C Face): | 1.375 |
| Bore Code: | 26 | Output Shaft Assembly Code: | H1 |
| Motor Frame Size: | 210 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Torque Rating (in-lb): | 2980 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

