How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.29 | RQ: | 6.25 in |
| F: | 4 | D: | 3.5 |
| BD: | 9 | AG: | 7.88 |
| T: | 1.5 | I: | 5.02 in |
| BF: | 0.53 | G: | 2 |
| Center Distance (in): | 3.25 in | BE1: | 0.5 in |
| C: | 9.38 in | AK: | 8.5 |
| B: | 8.75 | J: | 7.5 in |
| V: | 2.756 in | AD: | 7.04 |
| AE1: | 0.54 | LQ1: | 6.75 in |
| AJ: | 7.25 |
Technical Specifications
| Series Code: | GR | Output Diameter (in): | 1.5 in |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Ratio: | 20:1 | Motor Frame Size: | 210 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output RPM: | 87 | Model Code: | HMQ832 |
| Series: | GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | H1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway (C Face): | 5/16 X 5/32 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Assembly: | HMQ-H1 | Service Factor: | 1 |
| Bore Code: | 24 | Output Shaft Direction: | H1 |
| Center Distance (in): | 3.25 | Input HP @ 1750 RPM: | 5.18 |
| Input Bore (C Face): | 1.375 | Ratio Range: | 20:1 |
| Output Key: | 3/8 X 3.00 | Thrust Rating - output shaft: | 2574 |
| Product Type: | Right Angle | Output Torque Rating (in-lb): | 3267 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

