How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.88 | Center Distance (in): | 3.25 in |
| G: | 2 | BD: | 9 |
| AE2: | 0.29 | RQ: | 6.25 in |
| AE1: | 0.54 | F: | 4 |
| T: | 1.625 | BF: | 0.53 |
| AK: | 8.5 | AD: | 7.04 |
| J: | 7.5 in | D: | 3.5 |
| I: | 5.02 in | C: | 9.38 in |
| LQ1: | 6.75 in | B: | 8.75 |
| V: | 2.756 in | BE1: | 0.5 in |
| AJ: | 7.25 |
Technical Specifications
| Input HP @ 1750 RPM: | 5.18 | Bore Code: | 26 |
| Assembly: | HMQ-H1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Model Code: | HMQ832 | Output Shaft Direction: | H1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Series Code: | GR | Housing Material: | Cast Iron |
| Gear Type: | Worm | Center Distance (in): | 3.25 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | H1 |
| Motor Frame Size: | 210 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.625 in | Output RPM: | 87 |
| Ratio: | 20:1 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Ratio Range: | 20:1 |
| Thrust Rating - output shaft: | 2574 | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.375 | Output Torque Rating (in-lb): | 3267 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

