How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.75 in | C: | 9.38 in |
| I: | 5.02 in | AK: | 8.5 |
| D: | 3.5 | V: | 2.756 in |
| J: | 7.5 in | BD: | 9 |
| Center Distance (in): | 3.25 in | T: | 1.5 |
| AE1: | 0.54 | BE1: | 0.5 in |
| RQ: | 6.25 in | BF: | 0.53 |
| AG: | 7.88 | AJ: | 7.25 |
| G: | 2 | B: | 8.75 |
| AD: | 7.04 | F: | 4 |
| AE2: | 0.29 |
Technical Specifications
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio: | 25:1 |
| Output Shaft Assembly Code: | H1 | Assembly: | HMQ-H1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Series: | GR Series - Ironman Worm Gear Reducers | Bore Code: | 24 |
| Housing Material: | Cast Iron | Model Code: | HMQ832 |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.5 in | Series Code: | GR |
| Output Shaft Direction: | H1 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 2574 | Input Bore (C Face): | 1.375 |
| Motor Frame Size: | 210 | Input Keyway (C Face): | 5/16 X 5/32 |
| Shaft Seal Material: | Viton | Center Distance (in): | 3.25 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output RPM: | 70 | Input HP @ 1750 RPM: | 4.373 |
| Ratio Range: | 25:1 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 3360 in/lbs |

