Grove Gear W8320602.27 - HMQ832-25-H1-210-27
Part #:W8320602.27
Catalog #:HMQ832-25-H1-210-27
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.88 | BE1: | 0.5 in |
| G: | 2 | AJ: | 7.25 |
| AD: | 7.04 | I: | 5.02 in |
| Center Distance (in): | 3.25 in | LQ1: | 6.75 in |
| AE1: | 0.54 | J: | 7.5 in |
| AK: | 8.5 | B: | 8.75 |
| V: | 2.756 in | C: | 9.38 in |
| F: | 4 | RQ: | 6.25 in |
| BD: | 9 | T: | 1.688 |
| AE2: | 0.29 | BF: | 0.53 |
| D: | 3.5 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 5/16 X 5/32 | Model Code: | HMQ832 |
| Ratio: | 25:1 | Assembly: | HMQ-H1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.688 in |
| Thrust Rating - output shaft: | 2574 | Bore Code: | 27 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | H1 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | H1 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Series Code: | GR |
| Center Distance (in): | 3.25 | Motor Frame Size: | 210 |
| Input HP @ 1750 RPM: | 4.373 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Product Type: | Right Angle |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 25:1 |
| Output Shaft: | Hollow Bore | Output RPM: | 70 |
| Input Bore (C Face): | 1.375 | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 3360 in/lbs |

