How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 6.25 in | G: | 2 |
| AD: | 7.04 | BF: | 0.53 |
| AE1: | 0.54 | D: | 3.5 |
| V: | 2.756 in | AJ: | 7.25 |
| B: | 8.75 | AG: | 7.88 |
| I: | 5.02 in | C: | 9.38 in |
| LQ1: | 6.75 in | Center Distance (in): | 3.25 in |
| J: | 7.5 in | BE1: | 0.5 in |
| AE2: | 0.29 | AK: | 8.5 |
| BD: | 9 | T: | 1.438 |
| F: | 4 |
Technical Specifications
| Reducer: | Worm - Right Angle | Series Code: | GR |
| Input Style: | C-Face Quill | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 58 | Ratio Range: | 30:1 |
| Output Shaft Assembly Code: | H1 | Output Key: | 3/8 X 3.00 |
| Thrust Rating - output shaft: | 2574 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.375 | Assembly: | HMQ-H1 |
| Model Code: | HMQ832 | Bore Code: | 23 |
| Gear Type: | Worm | Output Shaft Direction: | H1 |
| Input RPM: | 1,750 | Series: | GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Motor Frame Size: | 210 |
| Ratio: | 30:1 | Input HP @ 1750 RPM: | 3.619 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.438 in |
| Input Keyway (C Face): | 5/16 X 5/32 | Service Factor: | 1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Center Distance (in): | 3.25 | Output Torque Rating (in-lb): | 3226 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

