How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | AJ: | 7.25 |
| B: | 8.75 | C: | 9.38 in |
| RQ: | 6.25 in | Center Distance (in): | 3.25 in |
| AG: | 7.88 | V: | 2.756 in |
| BF: | 0.53 | J: | 7.5 in |
| F: | 4 | D: | 3.5 |
| I: | 5.02 in | BD: | 9 |
| BE1: | 0.5 in | LQ1: | 6.75 in |
| AK: | 8.5 | AD: | 7.04 |
| AE1: | 0.54 | AE2: | 0.29 |
| T: | 1.75 |
Technical Specifications
| Output Shaft: | Hollow Bore | Ratio: | 30:1 |
| Output RPM: | 58 | Input Keyway (C Face): | 5/16 X 5/32 |
| Input Bore (C Face): | 1.375 | Series: | GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Center Distance (in): | 3.25 | Motor Frame Size: | 210 |
| Input HP @ 1750 RPM: | 3.619 | Output Diameter (in): | 1.75 in |
| Model Code: | HMQ832 | Series Code: | GR |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2574 |
| Assembly: | HMQ-H1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Bore Code: | 28 |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | H1 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Service Factor: | 1 | Output Shaft Direction: | H1 |
| Reducer: | Worm - Right Angle | Ratio Range: | 30:1 |
| Input RPM: | 1,750 | Output Torque Rating (in-lb): | 3226 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

