How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | C: | 9.38 in |
| AE1: | 0.54 | BF: | 0.53 |
| AD: | 7.04 | BD: | 9 |
| Center Distance (in): | 3.25 in | V: | 2.756 in |
| LQ1: | 6.75 in | J: | 7.5 in |
| AE2: | 0.29 | G: | 2 |
| T: | 1.188 | BE1: | 0.5 in |
| B: | 8.75 | AG: | 7.88 |
| RQ: | 6.25 in | F: | 4 |
| AK: | 8.5 | D: | 3.5 |
| I: | 5.02 in |
Technical Specifications
| Motor Frame Size: | 210 | Input Keyway (C Face): | 5/16 X 5/32 |
| Series: | GR Series - Ironman Worm Gear Reducers | Ratio: | 40:1 |
| Input HP @ 1750 RPM: | 2.926 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 43 | Output Diameter (in): | 1.188 in |
| Assembly: | HMQ-H1 | Ratio Range: | 40:1 |
| Bore Code: | 19 | Input Bore (C Face): | 1.375 |
| Series Code: | GR | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 2574 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Shaft Assembly Code: | H1 | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.50 | Housing Material: | Cast Iron |
| Output Shaft Direction: | H1 | Center Distance (in): | 3.25 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Model Code: | HMQ832 | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Torque Rating (in-lb): | 3303 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

