How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | RQ: | 6.25 in |
| T: | 1.25 | V: | 2.756 in |
| BF: | 0.53 | D: | 3.5 |
| C: | 9.38 in | AG: | 7.88 |
| AD: | 7.04 | F: | 4 |
| LQ1: | 6.75 in | G: | 2 |
| Center Distance (in): | 3.25 in | J: | 7.5 in |
| B: | 8.75 | AJ: | 7.25 |
| I: | 5.02 in | BD: | 9 |
| AE1: | 0.54 | AE2: | 0.29 |
| AK: | 8.5 |
Technical Specifications
| Input HP @ 1750 RPM: | 2.926 | Center Distance (in): | 3.25 |
| Reducer: | Worm - Right Angle | Model Code: | HMQ832 |
| Output Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Input Keyway (C Face): | 5/16 X 5/32 | Service Factor: | 1 |
| Output Key: | 1/4 X 2.50 | Output Shaft: | Hollow Bore |
| Series: | GR Series - Ironman Worm Gear Reducers | Series Code: | GR |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 210 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 2574 | Output Shaft Direction: | H1 |
| Assembly: | HMQ-H1 | Output RPM: | 43 |
| Ratio Range: | 40:1 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | H1 |
| Ratio: | 40:1 | Input Bore (C Face): | 1.375 |
| Bore Code: | 20 | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 3303 in/lbs |

