How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.75 | C: | 9.38 in |
| J: | 7.5 in | AJ: | 7.25 |
| BD: | 9 | G: | 2 |
| BF: | 0.53 | T: | 1.438 |
| AE2: | 0.29 | AK: | 8.5 |
| I: | 5.02 in | LQ1: | 6.75 in |
| RQ: | 6.25 in | F: | 4 |
| D: | 3.5 | V: | 2.756 in |
| AG: | 7.88 | Center Distance (in): | 3.25 in |
| AE1: | 0.54 | BE1: | 0.5 in |
| AD: | 7.04 |
Technical Specifications
| Service Factor: | 1 | Output Diameter (in): | 1.438 in |
| Series: | GR Series - Ironman Worm Gear Reducers | Model Code: | HMQ832 |
| Input Bore (C Face): | 1.375 | Thrust Rating - output shaft: | 2574 |
| Input RPM: | 1,750 | Center Distance (in): | 3.25 |
| Output Shaft Direction: | H1 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.926 | Input Style: | C-Face Quill |
| Series Code: | GR | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 40:1 | Product Type: | Right Angle |
| Input Keyway (C Face): | 5/16 X 5/32 | Bore Code: | 23 |
| Motor Frame Size: | 210 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | H1 | Ratio: | 40:1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 43 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Assembly: | HMQ-H1 |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 3303 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

