How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 6.25 in | AJ: | 7.25 |
| V: | 2.756 in | D: | 3.5 |
| J: | 7.5 in | T: | 1.75 |
| G: | 2 | AE1: | 0.54 |
| F: | 4 | BF: | 0.53 |
| Center Distance (in): | 3.25 in | C: | 9.38 in |
| AG: | 7.88 | AE2: | 0.29 |
| AD: | 7.04 | LQ1: | 6.75 in |
| B: | 8.75 | I: | 5.02 in |
| AK: | 8.5 | BE1: | 0.5 in |
| BD: | 9 |
Technical Specifications
| Service Factor: | 1 | Series Code: | GR |
| Thrust Rating - output shaft: | 2574 | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 2.926 |
| Ratio: | 40:1 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.375 |
| Output Diameter (in): | 1.75 in | Output Shaft Assembly Code: | H1 |
| Input RPM: | 1,750 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 28 | Shaft Seal Material: | Viton |
| Center Distance (in): | 3.25 | Model Code: | HMQ832 |
| Input Keyway (C Face): | 5/16 X 5/32 | Housing Material: | Cast Iron |
| Ratio Range: | 40:1 | Output RPM: | 43 |
| Motor Frame Size: | 210 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | H1 | Gear Type: | Worm |
| Product Type: | Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| Assembly: | HMQ-H1 | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 3303 in/lbs |

