Grove Gear W8320605.24 - HMQ832-50-H-210-24
Part #:W8320605.24
Catalog #:HMQ832-50-H-210-24
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | RQ: | 6.25 in |
| C: | 9.38 in | G: | 2 |
| V: | 2.756 in | BD: | 9 |
| AD: | 7.04 | B: | 8.75 |
| D: | 3.5 | AK: | 8.5 |
| F: | 4 | Center Distance (in): | 3.25 in |
| AE1: | 0.54 | AE2: | 0.29 |
| T: | 1.5 | AJ: | 7.25 |
| BF: | 0.53 | J: | 7.5 in |
| AG: | 7.88 | LQ1: | 6.75 in |
| I: | 5.02 in |
Technical Specifications
| Shaft Seal Material: | Viton | Mounting Style: | Shaft Mount |
| Series: | GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Series Code: | GR | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.375 |
| Ratio Range: | 50:1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 35 | Output Shaft Assembly Code: | H1 |
| Output Shaft Direction: | H1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Motor Frame Size: | 210TC | Reducer: | Worm - Right Angle |
| Bore Code: | 24 | Input Style: | C-Fcace Quill |
| Thrust Rating - output shaft: | 2574 | Product Type: | Right Angle |
| Output Diameter (in): | 1.5 in | Input RPM: | 1,750 |
| Assembly: | HMQ-H1 | Model Code: | HMQ832 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 2.462 |
| Center Distance (in): | 3.25 | Ratio: | 50:1 |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 3315 in/lbs |

