How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AJ: | 7.25 |
| BF: | 0.53 | AG: | 7.88 |
| AE1: | 0.54 | F: | 4 |
| D: | 3.5 | AD: | 7.04 |
| AE2: | 0.29 | LQ1: | 6.75 in |
| B: | 8.75 | C: | 9.38 in |
| AK: | 8.5 | BE1: | 0.5 in |
| G: | 2 | J: | 7.5 in |
| I: | 5.02 in | T: | 1.625 |
| Center Distance (in): | 3.25 in | V: | 2.756 in |
| RQ: | 6.25 in |
Technical Specifications
| Product Line: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2574 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 5/16 X 5/32 |
| Ratio Range: | 50:1 | Service Factor: | 1 |
| Bore Code: | 26 | Input Bore (C Face): | 1.375 |
| Ratio: | 50:1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Series: | GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 210 | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 2.462 | Output Shaft Assembly Code: | H1 |
| Output Shaft Direction: | H1 | Gear Type: | Worm |
| Output RPM: | 35 | Shaft Seal Material: | Viton |
| Center Distance (in): | 3.25 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.625 in | Model Code: | HMQ832 |
| Series Code: | GR | Assembly: | HMQ-H1 |
| Product Type: | Right Angle | Output Torque Rating (in-lb): | 3315 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

