How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | BE1: | 0.5 in |
| BD: | 9 | I: | 5.02 in |
| D: | 3.5 | T: | 1.25 |
| RQ: | 6.25 in | Center Distance (in): | 3.25 in |
| AE1: | 0.54 | C: | 9.38 in |
| AE2: | 0.29 | B: | 8.75 |
| AG: | 7.88 | BF: | 0.53 |
| AK: | 8.5 | LQ1: | 6.75 in |
| AJ: | 7.25 | V: | 2.756 in |
| J: | 7.5 in | AD: | 7.04 |
| F: | 4 |
Technical Specifications
| Ratio: | 60:1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3.25 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 2.114 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Model Code: | HMQ832 |
| Assembly: | HMQ-H1 | Service Factor: | 1 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2574 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Bore Code: | 20 |
| Series Code: | GR | Input Keyway (C Face): | 5/16 X 5/32 |
| Ratio Range: | 60:1 | Output Shaft Direction: | H1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 29 |
| Output Shaft Assembly Code: | H1 | Input Style: | C-Face Quill |
| Output Key: | 1/4 X 2.50 | Input Bore (C Face): | 1.375 |
| Motor Frame Size: | 210 | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 3274 in/lbs |

