How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.04 | I: | 5.02 in |
| BF: | 0.53 | BE1: | 0.5 in |
| Center Distance (in): | 3.25 in | AE2: | 0.29 |
| T: | 1.688 | B: | 8.75 |
| AJ: | 7.25 | AE1: | 0.54 |
| LQ1: | 6.75 in | V: | 2.756 in |
| RQ: | 6.25 in | AG: | 7.88 |
| D: | 3.5 | J: | 7.5 in |
| G: | 2 | C: | 9.38 in |
| F: | 4 | BD: | 9 |
| AK: | 8.5 |
Technical Specifications
| Ratio: | 60:1 | Assembly: | HMQ-H1 |
| Input HP @ 1750 RPM: | 2.114 | Series Code: | GR |
| No. of Gear Reductions: | Single | Motor Frame Size: | 210 |
| Product Type: | Right Angle | Ratio Range: | 60:1 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.375 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Model Code: | HMQ832 | Input Keyway (C Face): | 5/16 X 5/32 |
| Center Distance (in): | 3.25 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | H1 | Thrust Rating - output shaft: | 2574 |
| Housing Material: | Cast Iron | Output RPM: | 29 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Output Diameter (in): | 1.688 in |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Bore Code: | 27 |
| Output Shaft Assembly Code: | H1 | Output Torque Rating (in-lb): | 3274 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

