How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | D: | 3.5 |
| B: | 8.75 | G: | 2 |
| V: | 2.756 in | Center Distance (in): | 3.25 in |
| F: | 4 | J: | 7.5 in |
| LQ1: | 6.75 in | RQ: | 6.25 in |
| AE1: | 0.54 | I: | 5.02 in |
| C: | 9.38 in | T: | 1.75 |
| BD: | 9 | AG: | 7.88 |
| AE2: | 0.29 | AD: | 7.04 |
| AJ: | 7.25 | BF: | 0.53 |
| AK: | 8.5 |
Technical Specifications
| Input RPM: | 1,750 | Output RPM: | 29 |
| Input Bore (C Face): | 1.375 | Ratio Range: | 60:1 |
| Output Key: | 3/8 X 3.00 | Thrust Rating - output shaft: | 2574 |
| Output Diameter (in): | 1.75 in | Gear Type: | Worm |
| Bore Code: | 28 | Model Code: | HMQ832 |
| Assembly: | HMQ-H1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Input HP @ 1750 RPM: | 2.114 | Ratio: | 60:1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210 |
| Output Shaft Assembly Code: | H1 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Series: | GR Series - Ironman Worm Gear Reducers | Series Code: | GR |
| Center Distance (in): | 3.25 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Direction: | H1 |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 3274 in/lbs |

