Grove Gear W8320606.31 - HMQ832-60-H1-210-31
Part #:W8320606.31
Catalog #:HMQ832-60-H1-210-31
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.04 | LQ1: | 6.75 in |
| J: | 7.5 in | G: | 2 |
| T: | 1.938 | BD: | 9 |
| C: | 9.38 in | AG: | 7.88 |
| AK: | 8.5 | AJ: | 7.25 |
| BE1: | 0.5 in | D: | 3.5 |
| F: | 4 | Center Distance (in): | 3.25 in |
| I: | 5.02 in | AE1: | 0.54 |
| RQ: | 6.25 in | AE2: | 0.29 |
| V: | 2.756 in | B: | 8.75 |
| BF: | 0.53 |
Technical Specifications
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input Bore (C Face): | 1.375 | Output Diameter (in): | 1.938 in |
| Output Shaft Assembly Code: | H1 | Output Shaft Direction: | H1 |
| Housing Material: | Cast Iron | Series: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 3.25 | Bore Code: | 31 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Style: | C-Face Quill |
| Model Code: | HMQ832 | Ratio: | 60:1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 210 |
| Input HP @ 1750 RPM: | 2.114 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 5/16 X 5/32 | Series Code: | GR |
| Output RPM: | 29 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 2574 | Ratio Range: | 60:1 |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-H1 | Output Torque Rating (in-lb): | 3274 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

