How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.75 in | D: | 3.5 |
| AK: | 8.5 | B: | 8.75 |
| G: | 2 | RQ: | 6.25 in |
| C: | 9.38 in | I: | 5.02 in |
| BD: | 9 | BF: | 0.53 |
| Center Distance (in): | 3.25 in | AE1: | 0.54 |
| AE2: | 0.29 | T: | 1.25 |
| AD: | 7.04 | J: | 7.5 in |
| V: | 2.756 in | BE1: | 0.5 in |
| AG: | 7.88 | AJ: | 7.25 |
| F: | 4 |
Technical Specifications
| Center Distance (in): | 3.25 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Model Code: | HMQ832 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 5/16 X 5/32 | Ratio: | 80:1 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.375 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Gear Type: | Worm | Output Shaft Direction: | H1 |
| Thrust Rating - output shaft: | 2574 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Assembly: | HMQ-H1 |
| Output Key: | 1/4 X 2.50 | Input HP @ 1750 RPM: | 1.03 |
| Ratio Range: | 80:1 | Output Shaft Assembly Code: | H1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Style: | C-Face Quill |
| Motor Frame Size: | 210 | Reducer: | Worm - Right Angle |
| Bore Code: | 20 | Service Factor: | 1 |
| Output RPM: | 21 | Output Diameter (in): | 1.25 in |
| Series Code: | GR | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 2000 in/lbs |

