How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.54 | B: | 8.75 |
| BD: | 9 | Center Distance (in): | 3.25 in |
| BE1: | 0.5 in | C: | 9.38 in |
| AE2: | 0.29 | F: | 4 |
| RQ: | 6.25 in | BF: | 0.53 |
| AD: | 7.04 | AJ: | 7.25 |
| AK: | 8.5 | D: | 3.5 |
| I: | 5.02 in | J: | 7.5 in |
| LQ1: | 6.75 in | T: | 1.5 |
| G: | 2 | AG: | 7.88 |
| V: | 2.756 in |
Technical Specifications
| Input Style: | C-Face Quill | Output Diameter (in): | 1.5 in |
| Ratio Range: | 80:1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output RPM: | 21 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Ratio: | 80:1 |
| Input HP @ 1750 RPM: | 1.03 | Series Code: | GR |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | H1 |
| Output Shaft Direction: | H1 | Output Key: | 3/8 X 3.00 |
| Model Code: | HMQ832 | Center Distance (in): | 3.25 |
| Thrust Rating - output shaft: | 2574 | Bore Code: | 24 |
| Output Shaft: | Hollow Bore | Assembly: | HMQ-H1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Bore (C Face): | 1.375 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 5/16 X 5/32 | Gear Type: | Worm |
| Motor Frame Size: | 210 | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 2000 in/lbs |

