How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.5 | AG: | 7.88 |
| B: | 8.75 | BF: | 0.53 |
| T: | 1.625 | AE1: | 0.54 |
| AD: | 7.04 | V: | 2.756 in |
| AK: | 8.5 | Center Distance (in): | 3.25 in |
| LQ1: | 6.75 in | G: | 2 |
| AJ: | 7.25 | I: | 5.02 in |
| J: | 7.5 in | BE1: | 0.5 in |
| C: | 9.38 in | BD: | 9 |
| AE2: | 0.29 | F: | 4 |
| RQ: | 6.25 in |
Technical Specifications
| Assembly: | HMQ-H1 | Center Distance (in): | 3.25 |
| Model Code: | HMQ832 | Gear Type: | Worm |
| Input Bore (C Face): | 1.375 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft: | Hollow Bore | Bore Code: | 26 |
| Shaft Seal Material: | Viton | Ratio Range: | 80:1 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Output Diameter (in): | 1.625 in | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.03 | Output Shaft Direction: | H1 |
| Ratio: | 80:1 | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2574 |
| Motor Frame Size: | 210 | Series: | GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Series Code: | GR | Output Shaft Assembly Code: | H1 |
| Reducer: | Worm - Right Angle | Output RPM: | 21 |
| Product Type: | Right Angle | Output Torque Rating (in-lb): | 2000 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

