How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 7.5 in | AG: | 7.88 |
| AK: | 8.5 | C: | 9.38 in |
| D: | 3.5 | G: | 2 |
| B: | 8.75 | RQ: | 6.25 in |
| I: | 5.02 in | AJ: | 7.25 |
| AE2: | 0.29 | LQ1: | 6.75 in |
| V: | 2.756 in | BD: | 9 |
| BF: | 0.53 | T: | 1.688 |
| Center Distance (in): | 3.25 in | F: | 4 |
| BE1: | 0.5 in | AE1: | 0.54 |
| AD: | 7.04 |
Technical Specifications
| Ratio: | 80:1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 1.03 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3.25 | Gear Type: | Worm |
| Ratio Range: | 80:1 | Input Bore (C Face): | 1.375 |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Assembly: | HMQ-H1 | Series Code: | GR |
| Product Type: | Right Angle | Motor Frame Size: | 210 |
| Output Diameter (in): | 1.688 in | Input Style: | C-Face Quill |
| Output Shaft Direction: | H1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Thrust Rating - output shaft: | 2574 | Output Shaft: | Hollow Bore |
| Model Code: | HMQ832 | No. of Gear Reductions: | Single |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Bore Code: | 27 |
| Output RPM: | 21 | Output Shaft Assembly Code: | H1 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Series: | GR Series - Ironman Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 2000 in/lbs |

