How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.756 in | I: | 5.02 in |
| T: | 1.25 | AE2: | 0.29 |
| B: | 8.75 | G: | 2 |
| AK: | 8.5 | BD: | 9 |
| AG: | 7.88 | AD: | 7.04 |
| D: | 3.5 | LQ1: | 6.75 in |
| BE1: | 0.5 in | J: | 7.5 in |
| C: | 9.38 in | AE1: | 0.54 |
| RQ: | 6.25 in | F: | 4 |
| Center Distance (in): | 3.25 in | AJ: | 7.25 |
| BF: | 0.53 |
Technical Specifications
| Input RPM: | 1,750 | Output RPM: | 17 |
| Ratio Range: | 100:1 to 250:1 | Output Diameter (in): | 1.25 in |
| Output Key: | 1/4 X 2.50 | Model Code: | HMQ832 |
| Output Shaft Assembly Code: | H1 | Output Shaft: | Hollow Bore |
| Series: | GR Series - Ironman Worm Gear Reducers | Bore Code: | 20 |
| Input Bore (C Face): | 1.375 | Ratio: | 100:1 |
| Thrust Rating - output shaft: | 2574 | Input HP @ 1750 RPM: | 0.691 |
| Output Shaft Direction: | H1 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Assembly: | HMQ-H1 |
| Series Code: | GR | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input Keyway (C Face): | 5/16 X 5/32 | Center Distance (in): | 3.25 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Motor Frame Size: | 210 | Reducer: | Worm - Right Angle |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Torque Rating (in-lb): | 1567 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

