How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AE2: | 0.29 |
| T: | 1.688 | AK: | 8.5 |
| I: | 5.02 in | J: | 7.5 in |
| BE1: | 0.5 in | Center Distance (in): | 3.25 in |
| BF: | 0.53 | AG: | 7.88 |
| AD: | 7.04 | LQ1: | 6.75 in |
| F: | 4 | RQ: | 6.25 in |
| BD: | 9 | D: | 3.5 |
| C: | 9.38 in | V: | 2.756 in |
| B: | 8.75 | G: | 2 |
| AE1: | 0.54 |
Technical Specifications
| Output Shaft Assembly Code: | H1 | Output Shaft Direction: | H1 |
| Input HP @ 1750 RPM: | 0.691 | Output RPM: | 17 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway (C Face): | 5/16 X 5/32 | No. of Gear Reductions: | Single |
| Model Code: | HMQ832 | Ratio Range: | 100:1 to 250:1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Housing Material: | Cast Iron | Series Code: | GR |
| Product Type: | Right Angle | Center Distance (in): | 3.25 |
| Input Bore (C Face): | 1.375 | Ratio: | 100:1 |
| Output Shaft: | Hollow Bore | Assembly: | HMQ-H1 |
| Input Style: | C-Face Quill | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Output Diameter (in): | 1.688 in |
| Bore Code: | 27 | Thrust Rating - output shaft: | 2574 |
| Motor Frame Size: | 210 | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 1567 in/lbs |

