Grove Gear W8320608.31 - HMQ832-100-H1-210-31
Part #:W8320608.31
Catalog #:HMQ832-100-H1-210-31
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | RQ: | 6.25 in |
| V: | 2.756 in | C: | 9.38 in |
| J: | 7.5 in | B: | 8.75 |
| BF: | 0.53 | AJ: | 7.25 |
| AE1: | 0.54 | BE1: | 0.5 in |
| AG: | 7.88 | F: | 4 |
| AE2: | 0.29 | AK: | 8.5 |
| I: | 5.02 in | LQ1: | 6.75 in |
| T: | 1.938 | AD: | 7.04 |
| G: | 2 | D: | 3.5 |
| BD: | 9 |
Technical Specifications
| No. of Gear Reductions: | Single | Output RPM: | 17 |
| Motor Frame Size: | 210 | Output Diameter (in): | 1.938 in |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.691 | Model Code: | HMQ832 |
| Thrust Rating - output shaft: | 2574 | Output Key: | 1/2 X 3.38 |
| Series: | GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 3.25 |
| Output Shaft Direction: | H1 | Product Type: | Right Angle |
| Ratio: | 100:1 | Output Shaft Assembly Code: | H1 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Gear Type: | Worm | Series Code: | GR |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 5/16 X 5/32 |
| Input Bore (C Face): | 1.375 | Ratio Range: | 100:1 to 250:1 |
| Assembly: | HMQ-H1 | Reducer: | Worm - Right Angle |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Bore Code: | 31 | Output Torque Rating (in-lb): | 1567 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

