Grove Gear W8420037.00 - BM842-05-L-56
Part #:W8420037.00
Catalog #:BM842-05-L-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | B: | 10.25 |
| AJ: | 5.88 | AK: | 4.5 |
| F: | 5 | L: | 9.57 in |
| C: | 11.38 in | LM: | 11.81 |
| N: | 8.12 | D: | 4.44 |
| TAP Depth: | 1 in | G: | 2.5 |
| K: | 4.25 in | T: | 1.875 |
| A: | 6.13 | U: | 1.25 in |
| BE: | 0.38 in | H-Tap size: | 5/8-11 UNC in |
| O: | 4.5 in | BD: | 6.5 |
| J: | 8.5 in | I: | 6.1 in |
| BF: | 0.41 |
Technical Specifications
| Output Shaft: | Solid Shaft | Input RPM: | 1,750 |
| Assembly: | BM-L | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | L |
| Ratio: | 5:1 | Center Distance (in): | 4.25 |
| Output Diameter (in): | 1.875 in | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 1445 | Output RPM: | 350 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Key: | 1/2 X 3.06 | Output Shaft Direction: | Left |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 5:1 |
| Gear Type: | Worm | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 18.08 | Motor Frame Size: | 56 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Series Code: | GR | Input Keyway: | 1/4 X 2.50 in |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Torque Rating (in-lb): | 3209 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |

