Grove Gear W8420038.00 - BM842-7.5-L-56
Part #:W8420038.00
Catalog #:BM842-7.5-L-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5 | G: | 2.5 |
| K: | 4.25 in | C: | 11.38 in |
| Center Distance (in): | 4.25 in | L: | 9.57 in |
| BD: | 6.5 | D: | 4.44 |
| AJ: | 5.88 | AK: | 4.5 |
| O: | 4.5 in | A: | 6.13 |
| LM: | 11.81 | TAP Depth: | 1 in |
| T: | 1.875 | N: | 8.12 |
| U: | 1.25 in | J: | 8.5 in |
| I: | 6.1 in | BE: | 0.38 in |
| B: | 10.25 | H-Tap size: | 5/8-11 UNC in |
| BF: | 0.41 |
Technical Specifications
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 1640 |
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 1.875 in |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 16.27 | Series Code: | GR |
| Output Key: | 1/2 X 3.06 | Center Distance (in): | 4.25 |
| Output Shaft: | Solid Shaft | Motor Frame Size: | 56 |
| Output RPM: | 233 | Input Keyway: | 1/4 X 2.50 in |
| Assembly: | BM-L | Ratio: | 7.5:1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | L |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | Left |
| Ratio Range: | 7.5:1 | Output Torque Rating (in-lb): | 4148 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |

