Grove Gear W8420039.00 - BM842-10-L-56
Part #:W8420039.00
Catalog #:BM842-10-L-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.875 | O: | 4.5 in |
| B: | 10.25 | F: | 5 |
| J: | 8.5 in | TAP Depth: | 1 in |
| D: | 4.44 | AJ: | 5.88 |
| H-Tap size: | 5/8-11 UNC in | BE: | 0.38 in |
| U: | 1.25 in | Center Distance (in): | 4.25 in |
| AK: | 4.5 | BD: | 6.5 |
| I: | 6.1 in | K: | 4.25 in |
| LM: | 11.81 | BF: | 0.41 |
| L: | 9.57 in | G: | 2.5 |
| N: | 8.12 | A: | 6.13 |
| C: | 11.38 in |
Technical Specifications
| Input Diameter (in): | 1.25 in | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 14.93 | Motor Frame Size: | 56 |
| Series: | GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Ratio Range: | 10:1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 1788 | Output Shaft Assembly Code: | L |
| Input Style: | Flexible Coupling Input | Series Code: | GR |
| Assembly: | BM-L | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Service Factor: | 1 |
| Output Key: | 1/2 X 3.06 | Product Type: | Right Angle |
| Ratio: | 10:1 | Gear Type: | Worm |
| Input Keyway: | 1/4 X 2.50 in | Shaft Seal Material: | Viton |
| Output RPM: | 175 | Output Diameter (in): | 1.875 in |
| Reducer: | Worm - Right Angle | Output Torque Rating (in-lb): | 5042 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,010 lb |

