Grove Gear W8420040.00 - BM842-15-L-56
Part #:W8420040.00
Catalog #:BM842-15-L-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 5/8-11 UNC in | TAP Depth: | 1 in |
| BF: | 0.41 | J: | 8.5 in |
| BD: | 6.5 | D: | 4.44 |
| Center Distance (in): | 4.25 in | G: | 2.5 |
| I: | 6.1 in | B: | 10.25 |
| AJ: | 5.88 | BE: | 0.38 in |
| LM: | 11.81 | C: | 11.38 in |
| O: | 4.5 in | K: | 4.25 in |
| AK: | 4.5 | U: | 1.25 in |
| N: | 8.12 | L: | 9.57 in |
| T: | 1.875 | F: | 5 |
| A: | 6.13 |
Technical Specifications
| Output Shaft Assembly Code: | L | Input RPM: | 1,750 |
| Output RPM: | 116 | Input HP @ 1750 RPM: | 11.13 |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 2.50 in |
| Housing Material: | Cast Iron | Center Distance (in): | 4.25 |
| Assembly: | BM-L | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.06 | Ratio Range: | 15:1 |
| Output Shaft: | Solid Shaft | Output Diameter (in): | 1.875 in |
| Series: | GR Series - Ironman Worm Gear Reducers | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 56 | Input Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | Left |
| Thrust Rating - output shaft: | 2319 | Series Code: | GR |
| Input Style: | Flexible Coupling Input | Ratio: | 15:1 |
| Service Factor: | 1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Torque Rating (in-lb): | 5508 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,190 lb |

