Grove Gear W8420042.00 - BM842-25-L-56
Part #:W8420042.00
Catalog #:BM842-25-L-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.875 | K: | 4.25 in |
| H-Tap size: | 5/8-11 UNC in | B: | 10.25 |
| C: | 11.38 in | Center Distance (in): | 4.25 in |
| F: | 5 | U: | 1.25 in |
| A: | 6.13 | N: | 8.12 |
| AK: | 4.5 | D: | 4.44 |
| BF: | 0.41 | I: | 6.1 in |
| G: | 2.5 | TAP Depth: | 1 in |
| O: | 4.5 in | LM: | 11.81 |
| J: | 8.5 in | BE: | 0.38 in |
| AJ: | 5.88 | L: | 9.57 in |
| BD: | 6.5 |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Thrust Rating - output shaft: | 2533 | Center Distance (in): | 4.25 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Key: | 1/2 X 3.06 |
| Output RPM: | 70 | Shaft Seal Material: | Viton |
| Assembly: | BM-L | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 7.94 | Gear Type: | Worm |
| Output Shaft Assembly Code: | L | Output Shaft Direction: | Left |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56 |
| Input Diameter (in): | 1.25 in | Series Code: | GR |
| Input Keyway: | 1/4 X 2.50 in | Ratio Range: | 25:1 |
| Output Diameter (in): | 1.875 in | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio: | 25:1 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Overhung Load Rating (Output Shaft(lb)): | 3,445 lb |
| Output Torque Rating (in-lb): | 6254 in/lbs |

