Grove Gear W8420043.00 - BM842-30-L-56
Part #:W8420043.00
Catalog #:BM842-30-L-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 10.25 | C: | 11.38 in |
| U: | 1.25 in | D: | 4.44 |
| K: | 4.25 in | L: | 9.57 in |
| O: | 4.5 in | N: | 8.12 |
| A: | 6.13 | I: | 6.1 in |
| BE: | 0.38 in | AJ: | 5.88 |
| BF: | 0.41 | Center Distance (in): | 4.25 in |
| AK: | 4.5 | LM: | 11.81 |
| G: | 2.5 | H-Tap size: | 5/8-11 UNC in |
| TAP Depth: | 1 in | T: | 1.875 |
| F: | 5 | BD: | 6.5 |
| J: | 8.5 in |
Technical Specifications
| Gear Type: | Worm | Center Distance (in): | 4.25 |
| Output Diameter (in): | 1.875 in | Output Key: | 1/2 X 3.06 |
| Output Shaft Assembly Code: | L | Output RPM: | 58 |
| Ratio: | 30:1 | No. of Gear Reductions: | Single |
| Output Shaft: | Solid Shaft | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 2.50 in | Series Code: | GR |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Motor Frame Size: | 56 | Input HP @ 1750 RPM: | 6.481 |
| Series: | GR Series - Ironman Worm Gear Reducers | Assembly: | BM-L |
| Product Type: | Right Angle | Ratio Range: | 30:1 |
| Thrust Rating - output shaft: | 2533 | Input Diameter (in): | 1.25 in |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Output Shaft Direction: | Left | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Output Torque Rating (in-lb): | 5960 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,550 lb |

