Grove Gear W8420045.00 - BM842-50-L-56
Part #:W8420045.00
Catalog #:BM842-50-L-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 10.25 | G: | 2.5 |
| C: | 11.38 in | BE: | 0.38 in |
| TAP Depth: | 1 in | BF: | 0.41 |
| F: | 5 | A: | 6.13 |
| Center Distance (in): | 4.25 in | N: | 8.12 |
| I: | 6.1 in | O: | 4.5 in |
| J: | 8.5 in | AK: | 4.5 |
| LM: | 11.81 | D: | 4.44 |
| K: | 4.25 in | L: | 9.57 in |
| U: | 1.25 in | BD: | 6.5 |
| H-Tap size: | 5/8-11 UNC in | T: | 1.875 |
| AJ: | 5.88 |
Technical Specifications
| Output Shaft: | Solid Shaft | Service Factor: | 1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 1.25 in | Input Keyway: | 1/4 X 2.50 in |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.06 |
| Output Shaft Direction: | Left | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Series Code: | GR |
| Ratio: | 50:1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Shaft Assembly Code: | L | Output Diameter (in): | 1.875 in |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2533 |
| Center Distance (in): | 4.25 | Output RPM: | 35 |
| Ratio Range: | 50:1 | Assembly: | BM-L |
| Input RPM: | 1,750 | Motor Frame Size: | 56 |
| Input HP @ 1750 RPM: | 4.389 | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |
| Output Torque Rating (in-lb): | 6170 in/lbs |

