Grove Gear W8420049.00 - BM842-05-R-56
Part #:W8420049.00
Catalog #:BM842-05-R-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 4.25 in | H-Tap size: | 5/8-11 UNC in |
| J: | 8.5 in | I: | 6.1 in |
| AK: | 4.5 | LM: | 11.81 |
| T: | 1.875 | A: | 6.13 |
| BD: | 6.5 | F: | 5 |
| BF: | 0.41 | L: | 9.57 in |
| O: | 4.5 in | G: | 2.5 |
| TAP Depth: | 1 in | AJ: | 5.88 |
| Center Distance (in): | 4.25 in | U: | 1.25 in |
| N: | 8.12 | BE: | 0.38 in |
| B: | 10.25 | D: | 4.44 |
| C: | 11.38 in |
Technical Specifications
| No. of Gear Reductions: | Single | Series: | GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 1445 |
| Input HP @ 1750 RPM: | 18.08 | Output Shaft Assembly Code: | R |
| Ratio: | 5:1 | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Series Code: | GR |
| Shaft Seal Material: | Viton | Assembly: | BM-R |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56 | Output Shaft Direction: | Right |
| Gear Type: | Worm | Center Distance (in): | 4.25 |
| Output RPM: | 350 | Service Factor: | 1 |
| Output Key: | 1/2 X 3.06 | Output Shaft: | Solid Shaft |
| Ratio Range: | 5:1 | Output Diameter (in): | 1.875 in |
| Input Style: | Flexible Coupling Input | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 1/4 X 2.50 in | Output Torque Rating (in-lb): | 3209 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |

