Grove Gear W8420050.00 - BM842-7.5-R-56
Part #:W8420050.00
Catalog #:BM842-7.5-R-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.44 | TAP Depth: | 1 in |
| J: | 8.5 in | L: | 9.57 in |
| K: | 4.25 in | BD: | 6.5 |
| BF: | 0.41 | AJ: | 5.88 |
| U: | 1.25 in | B: | 10.25 |
| A: | 6.13 | N: | 8.12 |
| T: | 1.875 | F: | 5 |
| O: | 4.5 in | Center Distance (in): | 4.25 in |
| BE: | 0.38 in | I: | 6.1 in |
| AK: | 4.5 | H-Tap size: | 5/8-11 UNC in |
| C: | 11.38 in | G: | 2.5 |
| LM: | 11.81 |
Technical Specifications
| Ratio: | 7.5:1 | Output Diameter (in): | 1.875 in |
| Thrust Rating - output shaft: | 1640 | Output Key: | 1/2 X 3.06 |
| Input HP @ 1750 RPM: | 16.27 | Center Distance (in): | 4.25 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Assembly: | BM-R | Gear Type: | Worm |
| Output Shaft Assembly Code: | R | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Ratio Range: | 7.5:1 | Output Shaft: | Solid Shaft |
| Input Keyway: | 1/4 X 2.50 in | Housing Material: | Cast Iron |
| Motor Frame Size: | 56 | Series Code: | GR |
| Series: | GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Output Shaft Direction: | Right | Input Style: | Flexible Coupling Input |
| Output RPM: | 233 | Input Diameter (in): | 1.25 in |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Torque Rating (in-lb): | 4148 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |

