Grove Gear W8420051.00 - BM842-10-R-56
Part #:W8420051.00
Catalog #:BM842-10-R-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 4.25 in | BF: | 0.41 |
| LM: | 11.81 | N: | 8.12 |
| H-Tap size: | 5/8-11 UNC in | U: | 1.25 in |
| D: | 4.44 | A: | 6.13 |
| BD: | 6.5 | L: | 9.57 in |
| I: | 6.1 in | F: | 5 |
| B: | 10.25 | J: | 8.5 in |
| BE: | 0.38 in | T: | 1.875 |
| O: | 4.5 in | AJ: | 5.88 |
| TAP Depth: | 1 in | AK: | 4.5 |
| Center Distance (in): | 4.25 in | G: | 2.5 |
| C: | 11.38 in |
Technical Specifications
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 2.50 in |
| Output Shaft: | Solid Shaft | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | Right | Series: | GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Series Code: | GR |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.875 in | Motor Frame Size: | 56 |
| Ratio Range: | 10:1 | Output Key: | 1/2 X 3.06 |
| Input HP @ 1750 RPM: | 14.93 | Thrust Rating - output shaft: | 1788 |
| Product Type: | Right Angle | Ratio: | 10:1 |
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | R |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 175 |
| Gear Type: | Worm | Assembly: | BM-R |
| Center Distance (in): | 4.25 | Output Torque Rating (in-lb): | 5042 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,010 lb |

