Grove Gear W8420052.00 - BM842-15-R-56
Part #:W8420052.00
Catalog #:BM842-15-R-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | A: | 6.13 |
| H-Tap size: | 5/8-11 UNC in | Center Distance (in): | 4.25 in |
| BE: | 0.38 in | G: | 2.5 |
| O: | 4.5 in | T: | 1.875 |
| J: | 8.5 in | U: | 1.25 in |
| TAP Depth: | 1 in | N: | 8.12 |
| LM: | 11.81 | BD: | 6.5 |
| F: | 5 | AJ: | 5.88 |
| B: | 10.25 | D: | 4.44 |
| BF: | 0.41 | I: | 6.1 in |
| AK: | 4.5 | C: | 11.38 in |
| K: | 4.25 in |
Technical Specifications
| Output Key: | 1/2 X 3.06 | Output Shaft Direction: | Right |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56 |
| Series: | GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Output Diameter (in): | 1.875 in | Thrust Rating - output shaft: | 2319 |
| Ratio: | 15:1 | Assembly: | BM-R |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 11.13 | Output RPM: | 116 |
| Service Factor: | 1 | Output Shaft Assembly Code: | R |
| Series Code: | GR | Output Shaft: | Solid Shaft |
| Input Keyway: | 1/4 X 2.50 in | Center Distance (in): | 4.25 |
| Housing Material: | Cast Iron | Input Diameter (in): | 1.25 in |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 15:1 |
| Input RPM: | 1,750 | Overhung Load Rating (Output Shaft(lb)): | 3,190 lb |
| Output Torque Rating (in-lb): | 5508 in/lbs |

