Grove Gear W8420054.00 - BM842-25-R-56
Part #:W8420054.00
Catalog #:BM842-25-R-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.44 | BD: | 6.5 |
| O: | 4.5 in | AJ: | 5.88 |
| B: | 10.25 | LM: | 11.81 |
| J: | 8.5 in | G: | 2.5 |
| L: | 9.57 in | BF: | 0.41 |
| N: | 8.12 | BE: | 0.38 in |
| TAP Depth: | 1 in | T: | 1.875 |
| U: | 1.25 in | I: | 6.1 in |
| K: | 4.25 in | F: | 5 |
| A: | 6.13 | Center Distance (in): | 4.25 in |
| H-Tap size: | 5/8-11 UNC in | C: | 11.38 in |
| AK: | 4.5 |
Technical Specifications
| Thrust Rating - output shaft: | 2533 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Center Distance (in): | 4.25 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Keyway: | 1/4 X 2.50 in |
| Output Shaft Assembly Code: | R | Ratio: | 25:1 |
| Service Factor: | 1 | Ratio Range: | 25:1 |
| Input Diameter (in): | 1.25 in | Output Shaft Direction: | Right |
| No. of Gear Reductions: | Single | Assembly: | BM-R |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 7.94 |
| Output Key: | 1/2 X 3.06 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.875 in | Series Code: | GR |
| Motor Frame Size: | 56 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft: | Solid Shaft |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Output RPM: | 70 | Output Torque Rating (in-lb): | 6254 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,445 lb |

