Grove Gear W8420055.00 - BM842-30-R-56
Part #:W8420055.00
Catalog #:BM842-30-R-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 10.25 | Center Distance (in): | 4.25 in |
| C: | 11.38 in | LM: | 11.81 |
| AJ: | 5.88 | O: | 4.5 in |
| I: | 6.1 in | AK: | 4.5 |
| T: | 1.875 | TAP Depth: | 1 in |
| H-Tap size: | 5/8-11 UNC in | K: | 4.25 in |
| D: | 4.44 | BD: | 6.5 |
| G: | 2.5 | L: | 9.57 in |
| J: | 8.5 in | N: | 8.12 |
| U: | 1.25 in | F: | 5 |
| A: | 6.13 | BF: | 0.41 |
| BE: | 0.38 in |
Technical Specifications
| Output Shaft Direction: | Right | Series Code: | GR |
| Input Keyway: | 1/4 X 2.50 in | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Ratio: | 30:1 |
| Assembly: | BM-R | Reducer: | Worm - Right Angle |
| Output RPM: | 58 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | R | Ratio Range: | 30:1 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 6.481 |
| Center Distance (in): | 4.25 | Input Diameter (in): | 1.25 in |
| Output Diameter (in): | 1.875 in | Series: | GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Product Type: | Right Angle |
| Motor Frame Size: | 56 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2533 | Gear Type: | Worm |
| Output Shaft: | Solid Shaft | Output Key: | 1/2 X 3.06 |
| Input RPM: | 1,750 | Output Torque Rating (in-lb): | 5960 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,550 lb |

