Grove Gear W8420061.00 - BM842-05-D-56
Part #:W8420061.00
Catalog #:BM842-05-D-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5 | Center Distance (in): | 4.25 in |
| B: | 10.25 | O*: | 4.21 in |
| A: | 6.13 | K: | 4.25 in |
| AJ: | 5.88 | T: | 1.875 |
| BD: | 6.5 | O: | 4.5 in |
| J: | 8.5 in | AK: | 4.5 |
| C: | 11.38 in | I: | 6.1 in |
| L: | 9.57 in | N: | 8.12 |
| U: | 1.25 in | BF: | 0.41 |
| H-Tap size: | 5/8-11 UNC in | D: | 4.44 |
| BE: | 0.38 in | LM: | 11.81 |
| G: | 2.5 | TAP Depth: | 1 in |
Technical Specifications
| Output Diameter (in): | 1.875 in | Output Key: | 1/2 X 3.06 |
| Output RPM: | 350 | Input Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 1445 |
| Ratio Range: | 5:1 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Ratio: | 5:1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Series: | GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Output Shaft: | Solid Shaft | Input Keyway: | 1/4 X 2.50 in |
| Assembly: | BM-D | Motor Frame Size: | 56 |
| Input HP @ 1750 RPM: | 18.08 | Center Distance (in): | 4.25 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Series Code: | GR | Output Shaft Assembly Code: | D |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 3209 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |

