Grove Gear W8420063.00 - BM842-10-D-56
Part #:W8420063.00
Catalog #:BM842-10-D-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O*: | 4.21 in | Center Distance (in): | 4.25 in |
| TAP Depth: | 1 in | AK: | 4.5 |
| J: | 8.5 in | BF: | 0.41 |
| L: | 9.57 in | LM: | 11.81 |
| N: | 8.12 | U: | 1.25 in |
| C: | 11.38 in | K: | 4.25 in |
| BD: | 6.5 | H-Tap size: | 5/8-11 UNC in |
| O: | 4.5 in | AJ: | 5.88 |
| D: | 4.44 | A: | 6.13 |
| T: | 1.875 | F: | 5 |
| I: | 6.1 in | BE: | 0.38 in |
| B: | 10.25 | G: | 2.5 |
Technical Specifications
| Output Shaft Assembly Code: | D | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Motor Frame Size: | 56 | Ratio Range: | 10:1 |
| Output Shaft: | Solid Shaft | Output RPM: | 175 |
| Output Shaft Direction: | Double | Input HP @ 1750 RPM: | 14.93 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Ratio: | 10:1 | Output Key: | 1/2 X 3.06 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Assembly: | BM-D |
| Center Distance (in): | 4.25 | Series Code: | GR |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.875 in |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 1788 |
| Input Keyway: | 1/4 X 2.50 in | Output Torque Rating (in-lb): | 5042 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,010 lb |

