Grove Gear W8420064.00 - BM842-15-D-56
Part #:W8420064.00
Catalog #:BM842-15-D-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | B: | 10.25 |
| F: | 5 | N: | 8.12 |
| T: | 1.875 | AK: | 4.5 |
| LM: | 11.81 | I: | 6.1 in |
| TAP Depth: | 1 in | Center Distance (in): | 4.25 in |
| H-Tap size: | 5/8-11 UNC in | D: | 4.44 |
| O: | 4.5 in | AJ: | 5.88 |
| K: | 4.25 in | U: | 1.25 in |
| G: | 2.5 | BE: | 0.38 in |
| A: | 6.13 | C: | 11.38 in |
| J: | 8.5 in | BF: | 0.41 |
| O*: | 4.21 in | L: | 9.57 in |
Technical Specifications
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | Double |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input Keyway: | 1/4 X 2.50 in | Output Diameter (in): | 1.875 in |
| Series Code: | GR | Thrust Rating - output shaft: | 2319 |
| Output Key: | 1/2 X 3.06 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 11.13 | Ratio Range: | 15:1 |
| Assembly: | BM-D | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Output RPM: | 116 |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Motor Frame Size: | 56 | Ratio: | 15:1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Output Shaft Assembly Code: | D | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Overhung Load Rating (Output Shaft(lb)): | 3,190 lb |
| Output Torque Rating (in-lb): | 5508 in/lbs |

