Grove Gear W8420065.00 - BM842-20-D-56
Part #:W8420065.00
Catalog #:BM842-20-D-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 5/8-11 UNC in | L: | 9.57 in |
| A: | 6.13 | O*: | 4.21 in |
| T: | 1.875 | I: | 6.1 in |
| BF: | 0.41 | B: | 10.25 |
| AJ: | 5.88 | TAP Depth: | 1 in |
| Center Distance (in): | 4.25 in | O: | 4.5 in |
| U: | 1.25 in | K: | 4.25 in |
| BD: | 6.5 | F: | 5 |
| BE: | 0.38 in | N: | 8.12 |
| AK: | 4.5 | C: | 11.38 in |
| G: | 2.5 | J: | 8.5 in |
| LM: | 11.81 | D: | 4.44 |
Technical Specifications
| Output Diameter (in): | 1.875 in | Input HP @ 1750 RPM: | 9.462 |
| Output RPM: | 87 | Output Shaft Direction: | Double |
| Input Diameter (in): | 1.25 in | Motor Frame Size: | 56 |
| No. of Gear Reductions: | Single | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 1/4 X 2.50 in | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | D | Product Type: | Right Angle |
| Output Shaft: | Solid Shaft | Thrust Rating - output shaft: | 2533 |
| Housing Material: | Cast Iron | Series Code: | GR |
| Gear Type: | Worm | Ratio: | 20:1 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Assembly: | BM-D | Output Key: | 1/2 X 3.06 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 20:1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Torque Rating (in-lb): | 6092 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,320 lb |

