Grove Gear W8420067.00 - BM842-30-D-56
Part #:W8420067.00
Catalog #:BM842-30-D-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 4.25 in | U: | 1.25 in |
| D: | 4.44 | O*: | 4.21 in |
| A: | 6.13 | BF: | 0.41 |
| C: | 11.38 in | LM: | 11.81 |
| I: | 6.1 in | F: | 5 |
| L: | 9.57 in | J: | 8.5 in |
| BE: | 0.38 in | Center Distance (in): | 4.25 in |
| H-Tap size: | 5/8-11 UNC in | BD: | 6.5 |
| B: | 10.25 | T: | 1.875 |
| AJ: | 5.88 | AK: | 4.5 |
| N: | 8.12 | G: | 2.5 |
| TAP Depth: | 1 in | O: | 4.5 in |
Technical Specifications
| Ratio: | 30:1 | Output RPM: | 58 |
| Service Factor: | 1 | Motor Frame Size: | 56 |
| Thrust Rating - output shaft: | 2533 | Output Key: | 1/2 X 3.06 |
| Housing Material: | Cast Iron | Output Shaft Direction: | Double |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | Ratio Range: | 30:1 |
| Input Keyway: | 1/4 X 2.50 in | Output Diameter (in): | 1.875 in |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft: | Solid Shaft |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Assembly: | BM-D | Series Code: | GR |
| Output Shaft Assembly Code: | D | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 6.481 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 4.25 | Overhung Load Rating (Output Shaft(lb)): | 3,550 lb |
| Output Torque Rating (in-lb): | 5960 in/lbs |

