Grove Gear W8420075.00 - BM842-10-L-140
Part #:W8420075.00
Catalog #:BM842-10-L-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 6.13 | G: | 2.5 |
| BF: | 0.41 | TAP Depth: | 1 in |
| K: | 4.25 in | AJ: | 5.88 |
| BD: | 6.5 | L: | 9.57 in |
| O: | 4.5 in | D: | 4.44 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| B: | 10.25 | F: | 5 |
| U: | 1.25 in | T: | 1.875 |
| N: | 8.12 | LM: | 11.81 |
| BE: | 0.38 in | H-Tap size: | 5/8-11 UNC in |
| C: | 11.38 in | J: | 8.5 in |
| AK: | 4.5 |
Technical Specifications
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Service Factor: | 1 | Output RPM: | 175 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 1788 | Output Diameter (in): | 1.875 in |
| Output Shaft Direction: | Left | Assembly: | BM-L |
| No. of Gear Reductions: | Single | Output Shaft: | Solid Shaft |
| Series Code: | GR | Housing Material: | Cast Iron |
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Ratio Range: | 10:1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 14.93 | Input Style: | Flexible Coupling Input |
| Ratio: | 10:1 | Input Keyway: | 1/4 X 2.50 in |
| Series: | GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.06 | Motor Frame Size: | 140 |
| Output Shaft Assembly Code: | L | Output Torque Rating (in-lb): | 5042 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,010 lb |

