Grove Gear W8420085.00 - BM842-05-R-140
Part #:W8420085.00
Catalog #:BM842-05-R-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 8.5 in | T: | 1.875 |
| L: | 9.57 in | Center Distance (in): | 4.25 in |
| F: | 5 | D: | 4.44 |
| AJ: | 5.88 | B: | 10.25 |
| BD: | 6.5 | I: | 6.1 in |
| N: | 8.12 | U: | 1.25 in |
| BF: | 0.41 | C: | 11.38 in |
| A: | 6.13 | O: | 4.5 in |
| H-Tap size: | 5/8-11 UNC in | AK: | 4.5 |
| K: | 4.25 in | LM: | 11.81 |
| BE: | 0.38 in | G: | 2.5 |
| TAP Depth: | 1 in |
Technical Specifications
| Ratio Range: | 5:1 | Output Shaft: | Solid Shaft |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | R |
| Assembly: | BM-R | Output RPM: | 350 |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Ratio: | 5:1 | Gear Type: | Worm |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.06 |
| Housing Material: | Cast Iron | Series Code: | GR |
| Output Shaft Direction: | Right | Input HP @ 1750 RPM: | 18.08 |
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 2.50 in |
| Input Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 140 | Thrust Rating - output shaft: | 1445 |
| Output Diameter (in): | 1.875 in | Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |
| Output Torque Rating (in-lb): | 3209 in/lbs |

