Grove Gear W8420087.00 - BM842-10-R-140
Part #:W8420087.00
Catalog #:BM842-10-R-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | G: | 2.5 |
| LM: | 11.81 | A: | 6.13 |
| AK: | 4.5 | H-Tap size: | 5/8-11 UNC in |
| I: | 6.1 in | O: | 4.5 in |
| BF: | 0.41 | B: | 10.25 |
| C: | 11.38 in | K: | 4.25 in |
| Center Distance (in): | 4.25 in | BD: | 6.5 |
| AJ: | 5.88 | J: | 8.5 in |
| TAP Depth: | 1 in | T: | 1.875 |
| BE: | 0.38 in | L: | 9.57 in |
| N: | 8.12 | F: | 5 |
| D: | 4.44 |
Technical Specifications
| Product Type: | Right Angle | Thrust Rating - output shaft: | 1788 |
| Housing Material: | Cast Iron | Series Code: | GR |
| Series: | GR Series - Ironman Worm Gear Reducers | Assembly: | BM-R |
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 14.93 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | R |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.875 in |
| Output RPM: | 175 | Service Factor: | 1 |
| Gear Type: | Worm | Input Diameter (in): | 1.25 in |
| Ratio Range: | 10:1 | Reducer: | Worm - Right Angle |
| Ratio: | 10:1 | Output Key: | 1/2 X 3.06 |
| Motor Frame Size: | 140 | Output Shaft Direction: | Right |
| Input Keyway: | 1/4 X 2.50 in | Output Shaft: | Solid Shaft |
| No. of Gear Reductions: | Single | Output Torque Rating (in-lb): | 5042 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,010 lb |

