Grove Gear W8420097.00 - BM842-05-D-140
Part #:W8420097.00
Catalog #:BM842-05-D-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 1 in | G: | 2.5 |
| O*: | 4.21 in | Center Distance (in): | 4.25 in |
| BE: | 0.38 in | AJ: | 5.88 |
| BF: | 0.41 | C: | 11.38 in |
| L: | 9.57 in | J: | 8.5 in |
| D: | 4.44 | BD: | 6.5 |
| N: | 8.12 | K: | 4.25 in |
| F: | 5 | T: | 1.875 |
| LM: | 11.81 | AK: | 4.5 |
| A: | 6.13 | B: | 10.25 |
| I: | 6.1 in | O: | 4.5 in |
| H-Tap size: | 5/8-11 UNC in | U: | 1.25 in |
Technical Specifications
| Input Diameter (in): | 1.25 in | Ratio: | 5:1 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 1/4 X 2.50 in |
| Output Shaft: | Solid Shaft | Series Code: | GR |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | Double |
| Output Diameter (in): | 1.875 in | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Key: | 1/2 X 3.06 |
| Product Type: | Right Angle | Assembly: | BM-D |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Gear Type: | Worm | Motor Frame Size: | 140 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 18.08 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 1445 |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | D |
| Output RPM: | 350 | Ratio Range: | 5:1 |
| No. of Gear Reductions: | Single | Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |
| Output Torque Rating (in-lb): | 3209 in/lbs |

